IESNA:LM-63-2002
[TEST]P948123
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14066
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2194 2059.9 1943.5 1805.9 1668.2 1582.9 1552.7 1557.1 1582.9 1615.8
1769.4 2246.5 3021 3797.4 4582.6 5184 5715.2 6132.7 6559.9 6834.4
6854.8 6514.6 4994.8 4351.7 3620.6 2460.5 1524.3 1204.5 809.2 426.4
213.2 161.7 103 60.4 24 0 0
2194 2078.6 1962.2 1825.4 1685.9 1599.8 1567.8 1565.1 1587.3 1617.6
1735.7 2149.6 2894 3766.3 4519.5 5145.8 5697.4 6174.4 6574.1 6891.2
6962.3 6681.6 5213.3 4461.8 3765.4 2617.7 1622.9 1249.8 836.8 447.7
248.7 195.4 133.2 87.1 56.8 13.3 0
2194 2075.9 1966.6 1837 1701 1616.7 1581.1 1574 1588.2 1615.8
1693.1 1996.8 2634.6 3466.9 4274.4 4993.9 5645.9 6203.7 6692.3 7099.1
7248.3 7124.9 6660.3 5236.4 4391.6 3240.4 2033.3 1463.9 1065 622.7
419.3 346.4 302.9 252.3 173.2 30.2 0
2194 2088.3 1983.5 1870.7 1749 1658.4 1618.4 1602.5 1607.8 1629.1
1667.3 1825.4 2248.2 2932.2 3745.9 4558.6 5359 6123.8 6807.7 7302.5
7602.8 7643.6 7421.5 7036 6405.4 5321.7 4345.4 3336.4 2236.7 1035.7
525.9 346.4 262 173.2 68.4 0 0
2194 2092.8 2004.8 1909.8 1811.2 1735.7 1690.4 1672.6 1670 1686.8
1715.3 1773.9 1962.2 2385.9 3038.8 3813.4 4679.4 5572.2 6458.7 7203.9
7746.7 8039.8 8051.3 7837.3 7546.8 7149.7 6594.6 5637.9 4194.4 2533.4
1081.9 376.6 157.2 87.9 34.6 2.7 0
2194 2110.5 2032.4 1966.6 1895.6 1838.7 1807.6 1793.4 1791.7 1805
1830.7 1868 1946.2 2120.3 2474.7 3021.9 3737.9 4555.1 5409.6 6257
7063.6 7746.7 8264.5 8473.3 8493.7 8483.9 8494.6 8254.7 7148 5080.9
2833.6 954 242.5 89.7 22.2 1.8 0
2194 2128.3 2068.8 2026.2 1992.4 1970.2 1965.8 1973.7 1989.7 2011.1
2043 2087.4 2145.2 2241.1 2401 2674.6 3100.1 3672.1 4317 5009.9
5763.1 6542.2 7300.7 7986.5 8592.3 9088.8 9608.5 10127.2 10117.5 8528.3
5295.9 2242.9 584.5 165.2 49.7 3.6 0
2194 2152.3 2116.8 2096.3 2093.7 2106.1 2131.9 2176.3 2218.9 2270.4
2339.7 2409.9 2480.1 2575.1 2699.5 2892.2 3190.7 3610 4101.2 4681.2
5342.1 6003 6691.4 7346.9 8192.6 9063.1 10120.1 11114.1 11613.3 11016.4
8685.6 4737.2 1327.1 282.5 60.4 4.4 0
2194 2178.9 2166.5 2178.9 2204.7 2247.3 2301.5 2365.5 2425.9 2493.4
2567.1 2641.7 2720.8 2825.6 2963.3 3163.2 3440.3 3826.7 4307.3 4864.2
5536.6 6252.6 7050.2 7918.1 8858.8 9904.3 11007.5 12045.9 12580.7 12048.6
9483.2 4369.4 928.2 240.7 49.7 4.4 0
2194 2178.1 2174.5 2190.5 2221.6 2271.3 2333.5 2393.9 2464.1 2528.9
2601.8 2672.8 2754.5 2852.3 2993.5 3196.9 3480.3 3867.6 4357.9 4959.2
5641.4 6389.4 7204.8 8110 9074.6 10136.1 11242.9 12232.5 12673.9 11908.2
8939.6 3638.4 706.2 187.4 37.3 3.6 0
2194 2195.8 2210 2258.9 2318.4 2399.2 2496.9 2594.7 2691.5 2789.2
2884.2 2986.4 3095.6 3243.1 3458.1 3733.4 4071 4500.9 5016.1 5593.5
6209.9 6849.5 7540.6 8193.5 8792.2 9299.4 9692 9811.9 9374.9 8013.1
5141.3 1509.2 274.5 84.4 21.3 7.1 0
2194 2203.8 2230.5 2283.8 2360.1 2456.1 2561.8 2672.8 2782.1 2881.6
2978.4 3072.5 3172.9 3295.5 3442.1 3641 3905.8 4228.2 4589.7 4963.7
5342.1 5723.2 6092.7 6384.9 6537.7 6539.5 6400 6083.8 5433.6 4513.3
2928.6 983.3 219.4 72 27.5 10.7 0
2194 2205.6 2238.5 2291.8 2370.8 2460.5 2555.6 2647.1 2724.3 2783
2816.7 2838 2845.1 2855.8 2877.1 2911.8 3004.1 3200.5 3449.2 3692.6
3851.6 3924.4 3910.2 3712.1 3276.9 2701.2 2062.6 1352 787 424.6
227.4 100.4 41.7 16.9 6.2 0.9 0
2194 2210.9 2230.5 2267.8 2295.3 2310.4 2312.2 2276.7 2211.8 2100.8
1944.4 1749 1526.9 1303.1 1087.2 885.6 705.3 583.6 541 535.6
541 537.4 483.2 382.8 273.6 183 121.7 92.4 76.4 62.2
48 30.2 12.4 5.3 1.8 0 0
2194 2211.8 2207.4 2177.2 2112.3 2013.7 1879.6 1685.9 1432.8 1138.8
864.3 639.6 477 390.8 359.8 353.5 349.1 343.8 334.9 325.1
310 277.1 228.3 177.7 136.8 108.4 86.2 67.5 52.4 39.1
25.8 12.4 5.3 1.8 0 0 0
2194 2199.4 2152.3 2038.6 1867.2 1644.2 1340.4 1007.3 723.1 525
420.2 374.9 347.3 324.2 303.8 286.9 278 268.3 259.4 250.5
236.3 211.4 179.4 145.7 114.6 91.5 73.7 56.8 42.6 29.3
15.1 7.1 2.7 0 0 0 0
2194 2183.4 2075 1884.9 1620.2 1291.6 913.1 624.5 466.3 412.2
385.5 360.6 329.6 292.2 254 222.1 198.1 187.4 194.5 205.2
205.2 192.8 170.5 142.1 111.9 88.8 69.3 54.2 40 26.6
16.9 7.1 2.7 0 0 0 0
2194 2177.2 2016.4 1746.4 1385.7 959.3 626.2 464.6 421.9 398.8
374.9 341.1 301.1 258.5 217.6 183 154.6 140.3 134.1 132.4
133.2 133.2 129.7 118.1 103.9 88.8 74.6 59.5 48 38.2
28.4 16.9 3.6 0 0 0 0
2194 2174.5 1968.4 1648.6 1220.5 782.6 514.3 437.9 413.9 391.7
361.5 322.4 279.8 236.3 199 167.9 148.3 137.7 130.6 124.4
118.1 112.8 108.4 103 95.9 86.2 73.7 62.2 53.3 43.5
32 19.5 3.6 0 0 0 0
2194 2163.8 1924.9 1560.7 1091.7 668 468.1 429.9 409.5 383.7
350.9 314.4 275.4 232.7 195.4 167.9 151 142.1 135.9 130.6
123.5 118.1 111.9 105.7 97.7 84.4 67.5 57.7 48 38.2
26.6 12.4 1.8 0 0 0 0
2194 2163 1911.6 1527.8 1039.3 625.3 453.9 426.4 407.7 380.2
346.4 312.7 276.3 236.3 198.1 168.8 152.8 143.9 136.8 131.5
126.1 119.9 112.8 104.8 93.3 75.5 55.1 46.2 37.3 27.5
17.8 6.2 0 0 0 0 0
2194 2164.7 1903.6 1514.5 1017.1 612 453.9 425.5 405.9 379.3
344.7 310.9 276.3 235.4 197.2 167.9 152.8 143.9 137.7 132.4
127 119.9 112.8 104.8 92.4 72.8 53.3 45.3 35.5 26.6
16 5.3 0 0 0 0 0
